DETAILS
    Close

    GB-360

    Belt drive centrifugal roof exhaust fans, designed for clean air applications where the air discharge is downward, toward the roof surface.

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 13 of 13 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014

    $1.42
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014
    Screws $1.42 1
    $1.42 In-Stock 601 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365103
    Shaft, 1.25 x 25, 1KH WC, Product # 365103

    Pricing not available
    365103
    Shaft, 1.25 x 25, 1KH WC, Product # 365103
    Discontinued Shafts Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    365015
    Shaft, 1.25 x 26, 2K, Product # 365015

    $276.25
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015
    Shaft $276.25 1
    $276.25 In-Stock 2 on hand
    PRODUCT ALERT : Fit Check Required
    All of the above components are required to replace your part, although each may be ordered individually.
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015

    $276.25
    365015
    Shaft, 1.25 x 26, 2K, Product # 365015
    Shaft $276.25 1
    $276.25 In-Stock 2 on hand
    PRODUCT ALERT : Fit Check Required
    1 1/4" Bearings for units built as of 4-1-97 not interchangeable with 360101
    360311
    Bearing, P2B-SCAH-104S, Product # 360311

    $165.92
    360311
    Bearing, P2B-SCAH-104S, Product # 360311
    Bearings $165.92 2
    $331.84 In-Stock 33 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365010
    Shaft, 1.25 x 23, 2K, Product # 365010

    $243.98
    365010
    Shaft, 1.25 x 23, 2K, Product # 365010
    Shaft $243.98 1
    $243.98 15 Days
    360101
    Bearing, P2B-SCAH-104, Product # 360101

    $229.98
    360101
    Bearing, P2B-SCAH-104, Product # 360101
    Bearings $229.98 2
    $459.96 In-Stock 4 on hand
    365089
    Shaft, 1.25 x 22.25, 1KH WC, Product # 365089

    $249.60
    365089
    Shaft, 1.25 x 22.25, 1KH WC, Product # 365089
    Shaft $249.60 1
    $249.60 In-Stock 3 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 1
    $1.42 In-Stock 127 on hand
    370029
    Blower Isolator, Red, Product # 370029

    $77.13
    370029
    Blower Isolator, Red, Product # 370029
    Neoprene Isolators $77.13 4
    $308.52 In-Stock 33 on hand
    Shaft 365010 or 365015 must be ordered with wheel 826577 for fans manufactured prior to 5-1-03. Ecn2171
    826577
    Wheel, Aluminum, GB-360|CUBE-360, Product # 826577

    Pricing not available
    826577
    Wheel, Aluminum, GB-360|CUBE-360, Product # 826577
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    875098
    Wheel, Aluminum, CUBE-360/GB-360, Product # 875098

    $2,169.02
    875098
    Wheel, Aluminum, CUBE-360/GB-360, Product # 875098
    Wheels $2,169.02 1
    $2,169.02 Consult Factory
    All of the above components are required to replace your part, although each may be ordered individually.
    508166
    Hood, GB-330-360|GRS-36, Product # 508166

    $677.30
    508166
    Hood, GB-330-360|GRS-36, Product # 508166
    Hoods $677.30 1
    $677.30 In-Stock 4 on hand
    834423
    Hoodband Assembly, Tall, GB-330-360/Hp, Product # 834423

    $765.62
    834423
    Hoodband Assembly, Tall, GB-330-360/Hp, Product # 834423
    Bands $765.62 1
    $765.62 5 Days
    852020
    Hood Clip, GB-330-360, Product # 852020

    $2.79
    852020
    Hood Clip, GB-330-360, Product # 852020
    Clips $2.79 6
    $16.74 In-Stock 3 on hand