Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    GB-24

    Belt drive centrifugal roof exhaust fans, designed for clean air applications where the air discharge is downward, toward the roof surface.

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    370002
    Blower Support, Neoprene, Product # 370002

    $8.40
    370002
    Blower Support, Neoprene, Product # 370002
    Neoprene Isolators $8.40 4
    $33.60 In-Stock 25 on hand
    817003
    Wheel, Aluminum, CUBE-240|GB-240|NYB-24, 3/4 Inch Bore, Clockwise, Product # 817003

    Pricing not available
    817003
    Wheel, Aluminum, CUBE-240|GB-240|NYB-24, 3/4 Inch Bore, Clockwise, Product # 817003
    Wheels Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    811739
    Wheel, Aluminum, GB-240, 1 Inch Bore, CW, Product # 811739

    $701.12
    811739
    Wheel, Aluminum, GB-240, 1 Inch Bore, CW, Product # 811739
    Wheels $701.12 1
    $701.12 In-Stock 4 on hand
    Call parts department with serial # to verify shaft size.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shaft $75.74 1
    $75.74 In-Stock 10 on hand
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering. Call parts department with serial # to verify shaft size.
    365017
    Blower Shaft, 1 X 20, 2 Keys, Product # 365017

    $150.05
    365017
    Blower Shaft, 1 X 20, 2 Keys, Product # 365017
    Shaft $150.05 1
    $150.05 In-Stock 3 on hand
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 45 on hand
    360100
    Bearing, 1 Inch, 055106, Product # 360100

    $122.01
    360100
    Bearing, 1 Inch, 055106, Product # 360100
    Bearings $122.01 2
    $244.02 In-Stock 105 on hand
    Call parts department with serial # to verify shaft size.
    365021
    Blower Shaft, 1 X 17.5, 2 Keys, Product # 365021

    $211.75
    365021
    Blower Shaft, 1 X 17.5, 2 Keys, Product # 365021
    Shaft $211.75 1
    $211.75 In-Stock 1 on hand
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering. Call parts department with serial # to verify shaft size.
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001

    $77.13
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001
    Shaft $77.13 1
    $77.13 In-Stock 4 on hand