Our office will be closed Monday, May 25th, in observance of Memorial Day. Orders will resume shipping Tuesday, May 26th.

  DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Belt Drive, Model GB-141

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    Belt drive centrifugal roof exhaust fans, designed for clean air applications where the air discharge is downward, toward the roof surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 705

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 63 on hand
    502108
    Hood, GB-140-160, Product # 502108

    $91.16
    502108
    Hood, GB-140-160, Product # 502108
    Hoods $91.16 1
    $91.16 In-Stock 13 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365026
    Shaft, 0.75 x 16, 2K, Product # 365026

    $78.53
    365026
    Shaft, 0.75 x 16, 2K, Product # 365026
    Shaft $78.53 1
    $78.53 In-Stock 6 on hand
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030

    $71.52
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030
    Shaft $71.52 1
    $71.52 In-Stock 18 on hand
    812001
    Wheel, CUE/CUBE/GB-140, 3/4 Inch Bore, Product # 812001

    Pricing not available
    812001
    Wheel, CUE/CUBE/GB-140, 3/4 Inch Bore, Product # 812001
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877386
    Wheel, 14 x 4.8 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877386

    $908.01
    877386
    Wheel, 14 x 4.8 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877386
    Wheels $908.01 1
    $908.01 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    506520
    Motor Cover, Aluminum, GB-140/160, Product # 506520

    $385.95
    506520
    Motor Cover, Aluminum, GB-140/160, Product # 506520
    Covers $385.95 1
    $385.95 In-Stock 9 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 1
    $1.42 In-Stock 167 on hand
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014

    $1.42
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014
    Screws $1.42 1
    $1.42 In-Stock 601 on hand
    834385
    Hoodband Assembly, Tall, Aluminum, GB-141-161|G131-141, Product # 834385

    $404.06
    834385
    Hoodband Assembly, Tall, Aluminum, GB-141-161|G131-141, Product # 834385
    Bands $404.06 1
    $404.06 In-Stock 4 on hand