Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Belt Drive, Model GB-131

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    Belt drive centrifugal roof exhaust fans, designed for clean air applications where the air discharge is downward, toward the roof surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 705

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    811495
    Wheel, GB-130, 3/4 Inch Bore, CW, Product # 811495

    Pricing not available
    811495
    Wheel, GB-130, 3/4 Inch Bore, CW, Product # 811495
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877447
    Wheel, 12 x 4.1 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877447

    $767.95
    877447
    Wheel, 12 x 4.1 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877447
    Wheels $767.95 1
    $767.95 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063

    $74.32
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063
    Shaft $74.32 1
    $74.32 In-Stock 5 on hand
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014

    $1.42
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014
    Screws $1.42 1
    $1.42 In-Stock 641 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 1
    $1.42 In-Stock 409 on hand
    834341
    Hoodband, Tall, Aluminum, GB-100-130, Product # 834341

    $436.23
    834341
    Hoodband, Tall, Aluminum, GB-100-130, Product # 834341
    Bands $436.23 1
    $436.23 In-Stock 4 on hand
    360422
    Bearing, FHPMRZ204-12-SP1, Product # 360422

    $84.14
    360422
    Bearing, FHPMRZ204-12-SP1, Product # 360422
    Bearings $84.14 2
    $168.28 In-Stock 156 on hand
    506467
    Motor Cover, GB-071-131, Product # 506467

    $319.91
    506467
    Motor Cover, GB-071-131, Product # 506467
    Covers $319.91 1
    $319.91 In-Stock 9 on hand
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 59 on hand
    Tall-The 'tall' unit designation does not appear in the unit model number. Shaft length must be measured prior to ordering.
    365024
    Shaft, 0.75 x 18, 2K, Product # 365024

    $92.55
    365024
    Shaft, 0.75 x 18, 2K, Product # 365024
    Shaft $92.55 1
    $92.55 In-Stock 5 on hand
    502107
    Hood Cover, GB-71-131, Product # 502107

    $128.02
    502107
    Hood Cover, GB-71-131, Product # 502107
    Hoods $128.02 1
    $128.02 In-Stock 7 on hand