DETAILS
    Close

    CWB-121

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    809275
    Wheel, Aluminum, CUBE-120|GB-120, Product # 809275

    Pricing not available
    809275
    Wheel, Aluminum, CUBE-120|GB-120, Product # 809275
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877445
    Wheel, 12 x 3.3 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877445

    $466.96
    877445
    Wheel, 12 x 3.3 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877445
    Wheels $466.96 1
    $466.96 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 53 on hand
    365041
    Shaft, 0.75 x 14.5, 2K, Product # 365041

    $81.33
    365041
    Shaft, 0.75 x 14.5, 2K, Product # 365041
    Shaft $81.33 1
    $81.33 In-Stock 2 on hand
    Tall-The 'tall' unit designation does not appear in the unit model number, shaft length must be measured before ordering.
    365095
    Shaft, 0.75 x 18.5, 2K, Product # 365095

    $89.75
    365095
    Shaft, 0.75 x 18.5, 2K, Product # 365095
    Shaft $89.75 1
    $89.75 In-Stock 17 on hand