DETAILS
    Close

    CW-80

    The CW direct drive fan exhausts air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 65 to 6,400 cfm
    • Up to 3 in. wg.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 3 of 3 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    370084
    Shock Mount, Black, 60 Duro, Product # 370084

    $1.42
    370084
    Shock Mount, Black, 60 Duro, Product # 370084
    Neoprene Isolators $1.42 4
    EA $5.68 In-Stock 114 on hand
    301639
    Motor, 7108-6857 Piedras, 47 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301639

    Pricing not available
    301639
    Motor, 7108-6857 Piedras, 47 Watts, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 301639
    Discontinued Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    301461
    Motor, A0812B2789, 35.5 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 301461

    $344.94
    301461
    Motor, A0812B2789, 35.5 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 301461
    Motors $344.94 1
    EA $344.94 In-Stock 179 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    820543
    Wheel, Aluminum, G-80, 1/2 Inch Bore, Product # 820543

    Pricing not available
    820543
    Wheel, Aluminum, G-80, 1/2 Inch Bore, Product # 820543
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    1043266
    Wheel, CW, PA66, With Fin, 11 x 2.936, .5, With Baffel, Product # 1043266

    $234.34
    1043266
    Wheel, CW, PA66, With Fin, 11 x 2.936, .5, With Baffel, Product # 1043266
    Wheels $234.34 1
    EA $234.34 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.