DETAILS
    Close

    CW-60

    The CW direct drive fan exhausts air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 65 to 6,400 cfm
    • Up to 3 in. wg.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 3 of 3 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    370084
    Shock Mount, Black, 60 Duro, Product # 370084

    $1.42
    370084
    Shock Mount, Black, 60 Duro, Product # 370084
    Neoprene Isolators $1.42 4
    EA $5.68 In-Stock 114 on hand
    819618
    Wheel, Aluminum, G-60/65, 5/16 Inch Bore, Product # 819618

    Pricing not available
    819618
    Wheel, Aluminum, G-60/65, 5/16 Inch Bore, Product # 819618
    Wheels
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    313225
    Motor, S33G352AB-14, 0.016HP, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 313225

    Pricing not available
    313225
    Motor, S33G352AB-14, 0.016HP, 1050|1300|1550 RPM, 115V, 60Hz, 1Ph, Product # 313225
    Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    313224
    Motor, S33G382YB-13, 0.0333 HP, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 313224

    $179.48
    313224
    Motor, S33G382YB-13, 0.0333 HP, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 313224
    Motors $179.48 1
    EA $179.48 In-Stock 546 on hand
    All of the above components are required to replace your part, although each may be ordered individually.