Our office will be closed Monday, May 25th, in observance of Memorial Day. Orders will resume shipping Tuesday, May 26th.

  DETAILS
    Close

    CW-101-B

    The CW direct drive fan exhausts air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 65 to 6,400 cfm
    • Up to 3 in. wg.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 3 of 3 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    820931
    Wheel, Aluminum, G-100, 1/2 Inch Bore, Product # 820931

    Pricing not available
    820931
    Wheel, Aluminum, G-100, 1/2 Inch Bore, Product # 820931
    Wheels
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    311585
    Motor, 0.167HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 311585

    Pricing not available
    311585
    Motor, 0.167HP, 1200 RPM, 115V, 60Hz, 1Ph, Product # 311585
    Discontinued Motors
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    311339
    Motor, CK48BS12MS10, 0.167 HP, 1 Phase, Product # 311339

    $343.57
    311339
    Motor, CK48BS12MS10, 0.167 HP, 1 Phase, Product # 311339
    Motors $343.57 1
    $343.57 In-Stock 28 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    370007
    Shock Mount Grommet, Product # 370007

    $2.79
    370007
    Shock Mount Grommet, Product # 370007
    Grommets $2.79 4
    $11.16 In-Stock 3190 on hand