Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    CUBE-98

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    809835
    Wheel, Aluminum, CUBE-98, Product # 809835

    Pricing not available
    809835
    Wheel, Aluminum, CUBE-98, Product # 809835
    Wheels Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    Tall
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482

    $269.33
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482
    Bands $269.33 1
    $269.33 5 Days
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shaft $75.74 1
    $75.74 In-Stock 10 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 409 on hand
    Teflon
    820207
    Wheel, Non-Stick Coating, CUBE-98,Product # 820207

    Pricing not available
    820207
    Wheel, Non-Stick Coating, CUBE-98,Product # 820207
    Wheels Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    Std
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481

    $257.90
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481
    Bands $257.90 1
    $257.90 5 Days
    503578
    Hood Cover, C-100-120, Product # 503578

    $129.20
    503578
    Hood Cover, C-100-120, Product # 503578
    Hoods $129.20 1
    $129.20 In-Stock 19 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 45 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030

    $71.52
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030
    Shaft $71.52 1
    $71.52 In-Stock 22 on hand
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 178 on hand