DETAILS
    Close

    CUBE-480

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 661 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365091
    Shaft, 1.5 x 27.25, 2K, Product # 365091

    $405.26
    365091
    Shaft, 1.5 x 27.25, 2K, Product # 365091
    Shaft $405.26 1
    $405.26 In-Stock 2 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365111
    Shaft, 1.5 x 29, 1KH WC, Product # 365111

    $496.57
    365111
    Shaft, 1.5 x 29, 1KH WC, Product # 365111
    Shaft $496.57 1
    $496.57 15 Days
    Tall
    834496
    Hoodband Assembly, Tall, CUBE-480, Product # 834496

    $943.73
    834496
    Hoodband Assembly, Tall, CUBE-480, Product # 834496
    Bands $943.73 1
    $943.73 5 Days
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 123 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365092
    Shaft, 1.5 x 26, 1KH WC, Product # 365092

    $451.50
    365092
    Shaft, 1.5 x 26, 1KH WC, Product # 365092
    Shaft $451.50 1
    $451.50 In-Stock 3 on hand
    360102
    Bearing, P2B-SCBAH-108, Product # 360102

    $260.82
    360102
    Bearing, P2B-SCBAH-108, Product # 360102
    Bearings $260.82 1
    $260.82 In-Stock 17 on hand
    Shaft 365091 or 365068 are required with wheel 826838 for fans manufactured prior to 8-11-03. ECN 2201
    826838
    Wheel, Aluminum, GB-480|CUBE-480, Product # 826838

    $1,790.70
    826838
    Wheel, Aluminum, GB-480|CUBE-480, Product # 826838
    Wheels $1,790.70 1
    $1,790.70 Consult Factory
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365068
    Shaft, 1.5 x 30, 2K, Product # 365068

    $549.68
    365068
    Shaft, 1.5 x 30, 2K, Product # 365068
    Shaft $549.68 1
    $549.68 In-Stock 3 on hand
    505476
    Hood, CUBE-48, Product # 505476

    $820.34
    505476
    Hood, CUBE-48, Product # 505476
    Hoods $820.34 1
    $820.34 5 Days