DETAILS
    Close

    CUBE-300HP

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 12 of 12 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    1-1/4 Bearings for this unit as of 4-1-97. Not interchangeable with 360101.
    360100
    Bearing, 1 Inch, 055106, Product # 360100

    $122.01
    360100
    Bearing, 1 Inch, 055106, Product # 360100
    Bearings $122.01 2
    $244.02 In-Stock 69 on hand
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 561 on hand
    Tall - Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365736
    Shaft, 1 x 28, 2K, Product # 365736

    $224.36
    365736
    Shaft, 1 x 28, 2K, Product # 365736
    Shaft $224.36 1
    $224.36 In-Stock 3 on hand
    Tall - Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365104
    Shaft, 1 x 28.5, 1KH, Product # 365104

    $336.55
    365104
    Shaft, 1 x 28.5, 1KH, Product # 365104
    Shaft $336.55 1
    $336.55 15 Days
    STD
    834937
    Hoodband Assembly, CUBE-300/HP, Product # 834937

    $678.67
    834937
    Hoodband Assembly, CUBE-300/HP, Product # 834937
    Bands $678.67 1
    $678.67 3 Days
    Tall
    834985
    Hoodband Assembly, Tall, C-300, Product # 834985

    $953.25
    834985
    Hoodband Assembly, Tall, C-300, Product # 834985
    Bands $953.25 1
    $953.25 5 Days
    Shaft 365084 or 365736 are required when ordering wheel 822357 for fans manufactured prior to 7-1-00. Ecn 1891
    822357
    Wheel, Aluminum, CUBE-300HP/GB-300HP, 1 Inch Bore, Product # 822357

    $1,204.15
    822357
    Wheel, Aluminum, CUBE-300HP/GB-300HP, 1 Inch Bore, Product # 822357
    Wheels $1,204.15 1
    $1,204.15 In-Stock 2 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365884
    Shaft, 1 x 26.5, 1K1H WC, Product # 365884

    $802.11
    365884
    Shaft, 1 x 26.5, 1K1H WC, Product # 365884
    Shaft $802.11 1
    $802.11 In-Stock 3 on hand
    Teflon
    822360
    Wheel, Non-Stick Coating, GB-300HP|CUBE-300HP, Product # 822360

    $2,442.74
    822360
    Wheel, Non-Stick Coating, GB-300HP|CUBE-300HP, Product # 822360
    Wheels $2,442.74 1
    $2,442.74 Consult Factory
    503303
    Hood, CUBE-300|GB-260-300, Product # 503303

    $230.24
    503303
    Hood, CUBE-300|GB-260-300, Product # 503303
    Hoods $230.24 1
    $230.24 In-Stock 2 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 119 on hand
    Tall - Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365084
    Shaft, 1 x 25.5, 2K, Product # 365084

    $213.14
    365084
    Shaft, 1 x 25.5, 2K, Product # 365084
    Shaft $213.14 1
    $213.14 In-Stock 4 on hand