DETAILS
    Close

    CUBE-220

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 161 on hand
    Tall
    834493
    Hoodband Assembly, Tall, CUBE-240|CWB-240, Product # 834493

    $412.77
    834493
    Hoodband Assembly, Tall, CUBE-240|CWB-240, Product # 834493
    Bands $412.77 1
    $412.77 5 Days
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 391 on hand
    503302
    Hood Cover, CUBE-240, Product # 503302

    $309.15
    503302
    Hood Cover, CUBE-240, Product # 503302
    Hoods $309.15 1
    $309.15 In-Stock 7 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    Bearing, 1 Inch, 055106, Product # 360100

    $122.01
    360100
    Bearing, 1 Inch, 055106, Product # 360100
    Bearings $122.01 2
    $244.02 In-Stock 54 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365031
    Shaft, 1 x 22, 2K, Product # 365031

    $173.89
    365031
    Shaft, 1 x 22, 2K, Product # 365031
    Shaft $173.89 1
    $173.89 In-Stock 4 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365020
    Shaft, 1 x 18.5, 2K, Product # 365020

    $148.65
    365020
    Shaft, 1 x 18.5, 2K, Product # 365020
    Shaft $148.65 1
    $148.65 In-Stock 3 on hand
    Teflon
    820219
    Wheel, 24 3/4 Inch, Non-Stick Coating, C-220/240, 1 Inch Bore, Product # 820219

    $2,402.09
    820219
    Wheel, 24 3/4 Inch, Non-Stick Coating, C-220/240, 1 Inch Bore, Product # 820219
    Wheels $2,402.09 1
    $2,402.09 5 Days
    811739
    Wheel, Aluminum, GB-240, 1 Inch Bore, CW, Product # 811739

    $701.12
    811739
    Wheel, Aluminum, GB-240, 1 Inch Bore, CW, Product # 811739
    Wheels $701.12 1
    $701.12 In-Stock 5 on hand
    STD
    834492
    Hoodband Assembly, CUBE-220-240/HP|CWB-220-240/HP, Product # 834492

    Pricing not available
    834492
    Hoodband Assembly, CUBE-220-240/HP|CWB-220-240/HP, Product # 834492
    Bands
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    834493
    Hoodband Assembly, Tall, CUBE-240|CWB-240, Product # 834493

    $412.77
    834493
    Hoodband Assembly, Tall, CUBE-240|CWB-240, Product # 834493
    Bands $412.77 1
    $412.77 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.