DETAILS
    Close

    CUBE-21

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 5 of 5 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    (Tall) Serial # 87D thru 87I use 1" bore, The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365366
    Shaft, 1 x 20.75, 2K, Product # 365366

    $180.90
    365366
    Shaft, 1 x 20.75, 2K, Product # 365366
    Shaft $180.90 1
    $180.90 In-Stock 2 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    Bearing, 1 Inch, 055106, Product # 360100

    $122.01
    360100
    Bearing, 1 Inch, 055106, Product # 360100
    Bearings $122.01 2
    $244.02 In-Stock 101 on hand
    Serial # 87D thru 87I use 1" bore. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shaft $75.74 1
    $75.74 In-Stock 10 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 45 on hand
    (Tall) Serial # 87D thru 87I use 1" bore. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001

    $77.13
    365001
    Shaft, 0.75 x 20, 2K, Product # 365001
    Shaft $77.13 1
    $77.13 In-Stock 4 on hand