DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-141HP

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    834491
    Hoodband Assembly, Tall, Aluminum, CUE-140-160|CUBE-140-160/HP, Product # 834491

    $291.07
    834491
    Hoodband Assembly, Tall, Aluminum, CUE-140-160|CUBE-140-160/HP, Product # 834491
    Bands $291.07 1
    $291.07 In-Stock 7 on hand
    862677
    Wheel, Aluminum, CUBE-141HP/GB-141HP, 3/4 Inch Bore, Product # 862677

    Pricing not available
    862677
    Wheel, Aluminum, CUBE-141HP/GB-141HP, 3/4 Inch Bore, Product # 862677
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877382
    Wheel, 14 x 1.5, Aluminum, 3/4 Inch QT Bushing, Clockwise, Product # 877382

    $431.89
    877382
    Wheel, 14 x 1.5, Aluminum, 3/4 Inch QT Bushing, Clockwise, Product # 877382
    Wheels $431.89 1
    $431.89 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    365024
    Shaft, 0.75 x 18, 2K, Product # 365024

    $92.55
    365024
    Shaft, 0.75 x 18, 2K, Product # 365024
    Shaft $92.55 1
    $92.55 In-Stock 5 on hand
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018

    $151.44
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018
    Hinge Kits $151.44 1
    $151.44 In-Stock 4 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 68 on hand
    Teflon (Burger King)
    822369
    Wheel, Non-Stick Coating, Severe Duty CUBE-140HP, 3/4 Inch Bore, Product # 822369

    Pricing not available
    822369
    Wheel, Non-Stick Coating, Severe Duty CUBE-140HP, 3/4 Inch Bore, Product # 822369
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877373
    Wheel, Non-Stick Coating, Product # 877373

    $905.86
    877373
    Wheel, Non-Stick Coating, Product # 877373
    Wheels $905.86 1
    $905.86 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 69 on hand
    503719
    Hood Cover, C-140-160, Product # 503719

    $143.04
    503719
    Hood Cover, C-140-160, Product # 503719
    Hoods $143.04 1
    $143.04 In-Stock 21 on hand
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 561 on hand