DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-141

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 54 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365041
    Shaft, 0.75 x 14.5, 2K, Product # 365041

    $81.33
    365041
    Shaft, 0.75 x 14.5, 2K, Product # 365041
    Shaft $81.33 1
    $81.33 In-Stock 3 on hand
    812001
    Wheel, CUE/CUBE/GB-140, 3/4 Inch Bore, Product # 812001

    Pricing not available
    812001
    Wheel, CUE/CUBE/GB-140, 3/4 Inch Bore, Product # 812001
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877386
    Wheel, 14 x 4.8 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877386

    $908.01
    877386
    Wheel, 14 x 4.8 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877386
    Wheels $908.01 1
    $908.01 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    503719
    Hood Cover, C-140-160, Product # 503719

    $143.04
    503719
    Hood Cover, C-140-160, Product # 503719
    Hoods $143.04 1
    $143.04 In-Stock 14 on hand
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018

    $151.44
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018
    Hinge Kits $151.44 1
    $151.44 In-Stock 10 on hand
    834491
    Hoodband Assembly, Tall, Aluminum, CUE-140-160|CUBE-140-160/HP, Product # 834491

    $291.07
    834491
    Hoodband Assembly, Tall, Aluminum, CUE-140-160|CUBE-140-160/HP, Product # 834491
    Bands $291.07 1
    $291.07 In-Stock 7 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shaft $75.74 1
    $75.74 In-Stock 6 on hand
    Teflon
    820211
    Wheel, Non-Stick Coating, 3/4 Inch Bore, Product # 820211

    Pricing not available
    820211
    Wheel, Non-Stick Coating, 3/4 Inch Bore, Product # 820211
    Wheels Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 543 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 38 on hand