DETAILS
    Close

    CUBE-130

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018

    $151.44
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018
    Hinge Kits $151.44 1
    EA $151.44 In-Stock 13 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063

    $74.32
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063
    Shafts $74.32 1
    EA $74.32 In-Stock 9 on hand
    503578
    Hood Cover, C-100-120, Product # 503578

    $129.20
    503578
    Hood Cover, C-100-120, Product # 503578
    Hoods $129.20 1
    EA $129.20 In-Stock 15 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    EA $238.38 In-Stock 71 on hand
    Tall
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482

    $269.33
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482
    Bands $269.33 1
    EA $269.33 5 Days
    Teflon
    820210
    Wheel, Non-Stick Coating, GB-130, Product # 820210

    Pricing not available
    820210
    Wheel, Non-Stick Coating, GB-130, Product # 820210
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877431
    Wheel, Non-Stick Coating, Product # 877431

    $998.42
    877431
    Wheel, Non-Stick Coating, Product # 877431
    Wheels $998.42 1
    EA $998.42 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    811495
    Wheel, GB-130, 3/4 Inch Bore, CW, Product # 811495

    Pricing not available
    811495
    Wheel, GB-130, 3/4 Inch Bore, CW, Product # 811495
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877447
    Wheel, 12 x 4.1 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877447

    $767.95
    877447
    Wheel, 12 x 4.1 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877447
    Wheels $767.95 1
    EA $767.95 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    EA $5.68 In-Stock 220 on hand
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481

    $257.90
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481
    Bands $257.90 1
    EA $257.90 5 Days
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    EA $5.68 In-Stock 461 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shafts $75.74 1
    EA $75.74 In-Stock 8 on hand