Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-101

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 57 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030

    $71.52
    365030
    Shaft, 0.75 x 13, 2K, Product # 365030
    Shaft $71.52 1
    $71.52 In-Stock 22 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025

    $75.74
    365025
    Blower Shaft, 0.75 X 17, 2 Keyways, Product # 365025
    Shaft $75.74 1
    $75.74 In-Stock 10 on hand
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018

    $151.44
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203, Product # 851018
    Hinge Kits $151.44 1
    $151.44 In-Stock 9 on hand
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 178 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 409 on hand
    Tall
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482

    $269.33
    834482
    Hoodband Assembly, Tall, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834482
    Bands $269.33 1
    $269.33 5 Days
    503578
    Hood Cover, C-100-120, Product # 503578

    $129.20
    503578
    Hood Cover, C-100-120, Product # 503578
    Hoods $129.20 1
    $129.20 In-Stock 19 on hand
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481

    $257.90
    834481
    Hoodband Assembly, CUE-98-130|CUBE-98-130|CW-98-130|CWB-98-130, Product # 834481
    Bands $257.90 1
    $257.90 5 Days
    862474
    Wheel, Aluminum, CUBE-101/GB-101, 3/4 Inch Bore, Product # 862474

    Pricing not available
    862474
    Wheel, Aluminum, CUBE-101/GB-101, 3/4 Inch Bore, Product # 862474
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877578
    Wheel, 10 x 4.2 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877578

    $549.68
    877578
    Wheel, 10 x 4.2 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877578
    Wheels $549.68 1
    $549.68 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.