DETAILS
    Close

    CSP-A1750

    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired.
    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 2 of 2 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    318864
    Motor, CK48HB16FF01, 560 Watt, 1 Phase, Product # 318864

    $549.13
    318864
    Motor, CK48HB16FF01, 560 Watt, 1 Phase, Product # 318864
    Dual Shaft Motors $549.13 1
    EA $549.13 In-Stock 5 on hand
    335071
    Wheel, Aluminum, 1/2 Bore, CSP-70/75, C800-787HD, Product # 335071

    $300.09
    335071
    Wheel, Aluminum, 1/2 Bore, CSP-70/75, C800-787HD, Product # 335071
    Wheels $300.09 1
    EA $300.09 In-Stock 8 on hand