DETAILS
    Close

    Vibration Isolation Kit, Spring Hanging, SH-1-35, Blue, Product # 850343

    Vibration Isolation Kit, Spring Hanging, SH-1-35, Blue, Product # 850343

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $403.01
    In stock 
    9 on Hand
    Free shipping

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    Complete hanging isolation kit with spring isolators to reduce vibration and sound levels. Support brackets included are designed to permit mounting of the fan with the motor located on top, bottom or side.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    7 in
    Height
    7 in
    Weight
    8.6 lbs
    For Use With
    Model SQ 60-95
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    9 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories