Our office will be closed Monday, September 7th, in observance of Labor Day. Orders will resume shipping Tuesday, September 8th.

  DETAILS
    Close

    Weatherhood Kit, For 8 In Sidewall Prop Fan, 45º turn down, Product # WTHD-8

    Weatherhood Kit, For 8 In Sidewall Prop Fan, 45º turn down, Product # WTHD-8

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $250.00
    3 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    9 lbs
    For Use With
    Model SE1-8
    Turn Down Angle
    45º
    Shipping Type
    Parcel
    Package Depth
    21 in
    Package Height
    4 in
    Package Weight
    20 lbs
    Package Width
    16 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories