Greenheck will be closed Friday, July 4th in observance of the Independence Day holiday. Order shipments will resume on Monday, July 7th

  DETAILS
    Close

    Weatherhood Kit, For 20 In Sidewall Prop Fan, 45º turn down, Product # WTHD-20

    Weatherhood Kit, For 20 In Sidewall Prop Fan, 45º turn down, Product # WTHD-20

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    • Shipping Type:
      Parcel
    • Units:
      EA
    $375.00
    3 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    • Shipping Type:
      Parcel
    • Units:
      EA

    Weatherhoods shield wall openings and dampers from rain and snow. Weatherhoods are shipped unassembled in kit form for field assembly. Construction is of galvanized steel with wire mesh birdscreen.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    30 lbs
    For Use With
    Model SBE-1H20
    Turn Down Angle
    45º
    Shipping Type
    Parcel
    Package Depth
    26 in
    Package Height
    3 in
    Package Weight
    90 lbs
    Package Width
    26 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget