Our office will be closed Friday, July 3rd, in observance of Independence Day. Orders will resume shipping Monday, July 6th.

  DETAILS
    Close

    Wall Housing, For 8 In Sidewall Prop Fan, Product # H-8

    Wall Housing, For 8 In Sidewall Prop Fan, Product # H-8

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $358.09
    5 Days
    Lead Time 
    Free shipping

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    21 lbs
    For Use With
    Model SE1-8
    Shipping Type
    Parcel
    Package Depth
    21 in
    Package Height
    5 in
    Package Weight
    24 lbs
    Package Width
    16 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories