DETAILS
    Close

    Pipe Portal Cover, 17" x 17", Product # 485304

    Pipe Portal Cover, 17" x 17", Product # 485304

    • Shipping Type:
      Freight
    $145.00
    In stock 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.
    • Shipping Type:
      Freight
    The 5-port pipe portal cover is intended for use with a 17 in.x 17 in. nominal curb. Constructed of molded ABS composite material, this cover is compatible with the 5M-PB pipe boot.
    Specifications
    Length
    17 in
    Width
    17 in
    Height
    2 in
    For Use With
    Model 485305 Pipe Portal Boot
    Model GPI-17-G12
    Model GPI-17-G18
    Model GPI-17-G24
    Construction Material
    ABS Composite
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget