DETAILS
    Close

    Damper Tray, Accommodates 10 In Damper installed in Roof Curb Model GPI-17, Product # DTGPI17-10

    Damper Tray, Accommodates 10 In Damper installed in Roof Curb Model GPI-17, Product # DTGPI17-10

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $36.00
    In stock 
    16 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    Damper tray mounts inside of a GPI roof curb to allow for easy installation of a backdraft damper. Constructed of galvanized steel.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    4 lbs
    For Use With
    Model GPI-17-G12
    Model GPI-17-G18
    Model GPI-17-G24
    Shipping Type
    Parcel
    Package Depth
    20 in
    Package Height
    14 in
    Package Weight
    10 lbs
    Package Width
    20 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories