Our office will be closed Monday, September 7th, in observance of Labor Day. Orders will resume shipping Tuesday, September 8th.

  DETAILS
    Close

    EZ Balance Handheld Remote Kit, For Use With Remote Balancing Dampers, Product # 893199

    EZ Balance Handheld Remote Kit, For Use With Remote Balancing Dampers, Product # 893199

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below. 

    The EZ Balance hand held remote operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. The remote indicates when the damper is open or closed, as well as a low battery indicator. The EZ Balance remote kit includes the hand held remote, 5 ft. telephone cable and 9 volt battery.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The EZ Balance hand held remote operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. The remote indicates when the damper is open or closed, as well as a low battery indicator. The EZ Balance remote kit includes the hand held remote, 5 ft. telephone cable and 9 volt battery.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    This part is obsolete, below is the replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    485966
    Control Kit, EZ-Balance, Product # 485966 Remote Balancing Parts $371.13 EA $371.13 In-Stock

    The EZ Balance hand held remote operates the damper actuator when connected to the diffuser connector or wall/ceiling plate. The remote indicates when the damper is open or closed, as well as a low battery indicator. The EZ Balance remote kit includes the hand held remote, 5 ft. telephone cable and 9 volt battery.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    For Use With
    Model RBDR-50
    Includes
    5 ft. Telephone Cable
    EZ Balance Remote
    9 Volt Battery
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories