DETAILS
    Close

    Internal Actuator Kit, Multi Products, MP-100 Act, 24V, 60HZ, for WD-100 Series, Product # 826848

    Internal Actuator Kit, Multi Products, MP-100 Act, 24V, 60HZ, for WD-100 Series, Product # 826848

    Model MP-100A is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100A motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 24V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $262.78
    In stock 
    6 on Hand
    Free shipping

    Model MP-100A is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100A motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 24V. UL listed.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model MP-100A is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100A motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 24V. UL listed.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    5 1/2 in
    Height
    7 in
    Weight
    5.2 lbs
    Actuator Manufacturer
    Multi Products
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    5.5 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories