DETAILS
    Close

    Internal Actuator Kit, Multi Products, MP-210 Act, 115-230V, 50/60HZ, for WD-200 Series, Product # 826842

    Internal Actuator Kit, Multi Products, MP-210 Act, 115-230V, 50/60HZ, for WD-200 Series, Product # 826842

    Model MP-200A/MP-220A is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200A/MP-220A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $283.79
    In stock 
    9 on Hand
    Free shipping

    Model MP-200A/MP-220A is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200A/MP-220A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model MP-200A/MP-220A is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200A/MP-220A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    10 in
    Width
    6 in
    Height
    7 in
    Weight
    4.6 lbs
    Actuator Manufacturer
    Multi Products
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    5 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories