DETAILS
    Close

    SQ-9

    Direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications.

    Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

    Certifications:

    • AMCA Sound & Air Performance
    • UL/cUL 705
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SQ
    Model / Size: SQ-9
    Mixed Flow Inline Fan, Product # SQ-9-M1-VG-XQDA, 325-1505 CFM $1,580.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: SQ
    Model / Size: SQ-9
    Mixed Flow Inline Fan, Product # SQ-9-M1-VG-XQDB, 450-2345 CFM $2,425.00
    In stock 
    18 on Hand

    Add to Compare List