Our office will be closed Monday, September 7th, in observance of Labor Day. Orders will resume shipping Tuesday, September 8th.

  DETAILS
    Close

    SP-A50-90-VG

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.
    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    Certifications:

    • UL/cUL 507

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 5 of 5 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    327959
    Vari-Green Motor, Pre-Programmed, SP-A50-90-VG,UNADA. Product # 327959

    Pricing not available
    327959
    Vari-Green Motor, Pre-Programmed, SP-A50-90-VG,UNADA. Product # 327959
    Discontinued Motors
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303

    $30.85
    473303
    Wheel, Plastic, 5/16 Inch Bore, CW, Product # 473303
    Wheels $30.85 1
    $30.85 In-Stock 3 on hand
    653222
    Venturi, SP/CSP, Product # 653222

    $5.60
    653222
    Venturi, SP/CSP, Product # 653222
    Fabricated $5.60 1
    $5.60 In-Stock 6 on hand
    RDC-6
    Round Duct Connector, Model RDC-6, 6 In Dia, For Models SP/CSP, Product # RDC-6

    $35.28
    RDC-6
    Round Duct Connector, Model RDC-6, 6 In Dia, For Models SP/CSP, Product # RDC-6
    Duct Connectors $35.28 1
    $35.28 In-Stock 38 on hand
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $49.02
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $49.02 1
    $49.02 In-Stock 49 on hand