DETAILS
    Close

    NEMA-3R Weatherproof Disconnect Switch, Model N3RTS

    Greenheck Product # N3RTS-Selection Model
    Model N3RTS is a weatherproof NEMA-3R single throw disconnect switch. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    Product Variants

    Showing 2 of 2
    SKU DESCRIPTION PRICE LEAD TIME
    Model: N3RTS
    Disconnect Switch, NEMA-3R Weatherproof, 3 Pole, Single Throw, 3 Phase, Product # N3RTS-6 $144.28
    In stock 
    2 on Hand

    Add to Compare List
    Model: N3RTS
    Disconnect Switch, NEMA-3R Weatherproof, 2 Pole, Single Throw, Up to 2HP, 120/230V, Single Phase, Product # N3RTS-1 $171.46
    In stock 
    2 on Hand

    Add to Compare List