DETAILS
    Close

    GB-100

    Belt drive centrifugal roof exhaust fans, designed for clean air applications where the air discharge is downward, toward the roof surface.

    Model GB is a belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing.

    SKU DESCRIPTION PRICE LEAD TIME
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-LMD119XQD, 477-1526 CFM $793.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQD-DR5, 947-1458 CFM $1,185.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQD-DR4, 782-1170 CFM $1,185.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQD-DR3, 663-941 CFM $1,185.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQD-DR2, 519-754 CFM $1,185.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQD-DR1, 477-610 CFM $1,185.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-3119XQD-DR4, 793-1526 CFM $1,230.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-3119XQD-DR3, 733-1220 CFM $1,230.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-3119XQD-DR2, 570-983 CFM $1,230.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-3119XQD-DR1, 572-788 CFM $1,230.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: GB
    Model / Size: GB-100
    Centrifugal Downblast Exhaust Fan, Product # GB-100-4119XQDR3, 634-1186 CFM $1,167.00
    25 Days
    Lead Time 

    Add to Compare List

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 1
    $1.42 In-Stock 275 on hand
    Tall-The tall unit designation does not appear in the unit model number. Shaft length must be measured prior to ordering
    365026
    Shaft, 0.75 x 16, 2K, Product # 365026

    $78.53
    365026
    Shaft, 0.75 x 16, 2K, Product # 365026
    Shaft $78.53 1
    $78.53 In-Stock 7 on hand
    823467
    Wheel, 10 Inch, Aluminum, CUBE/GB-101, Product # 823467

    Pricing not available
    823467
    Wheel, 10 Inch, Aluminum, CUBE/GB-101, Product # 823467
    Wheels
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    877578
    Wheel, 10 x 4.2 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877578

    $549.68
    877578
    Wheel, 10 x 4.2 Inch, Aluminum, 3/4 Inch QT Bushing, CW, Product # 877578
    Wheels $549.68 1
    $549.68 1 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    370002
    Blower Support, Neoprene, Product # 370002

    $8.40
    370002
    Blower Support, Neoprene, Product # 370002
    Neoprene Isolators $8.40 3
    $25.20 In-Stock 56 on hand
    360422
    Bearing, FHPMRZ204-12-SP1, Product # 360422

    $84.14
    360422
    Bearing, FHPMRZ204-12-SP1, Product # 360422
    Bearings $84.14 2
    $168.28 In-Stock 43 on hand
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063

    $74.32
    365063
    Shaft, 0.75 x 13.5, 2K, Product # 365063
    Shaft $74.32 1
    $74.32 In-Stock 1 on hand
    506342
    Motor Cover, GB-70-90, Product # 506342

    Pricing not available
    506342
    Motor Cover, GB-70-90, Product # 506342
    Covers Pricing not available 1
    Pricing not available Consult Factory
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099

    $119.19
    360099
    Bearing, 3/4 Inch, 055104, Product # 360099
    Bearings $119.19 2
    $238.38 In-Stock 29 on hand
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014

    $1.42
    415014
    Screw, Sheet Metal, Ss, Type A ,#10X1/2", Product # 415014
    Screws $1.42 1
    $1.42 In-Stock 563 on hand