DETAILS
    Close

    Vertical mount backdraft damper, No Flange, Model BD-330

    Greenheck Product # BD-330
    Model BD is a backdraft damper used in ventilation systems, allowing airflow in one direction and preventing airflow in the opposite direction.Rated for duct velocities up to 1,500 ft/min.Horizontal and vertical mounting options.

    Certifications:

    • AMCA Air Leakage and Air Performance

    Product Variants

    Showing 9 of 9
    SKU DESCRIPTION PRICE LEAD TIME
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-8X8 $99.00
    In stock 
    12 on Hand

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-9X9 $109.00
    In stock 
    91 on Hand

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-10X10 $109.00
    In stock 
    23 on Hand

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-12X12 $117.00
    In stock 
    1092 on Hand

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-14X14 $127.00
    In stock 
    28 on Hand

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-15X15 -
    Obsolete 
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-16X16 $138.00
    15 Days
    Lead Time 

    Add to Compare List
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-17X17 -
    Obsolete 
    Model: BD
    Model / Size: BD-330
    Backdraft Damper, Vertical Mount, Product # BD330-18X18 $154.00
    In stock 
    4 on Hand

    Add to Compare List