- AMCA Air Leakage and Air Performance (6)
- AMCA Air Performance (3)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (5)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
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
- UL 555 and UL 555S (Listing #R13317) (1)
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
- ASHRAE 90.1 (14)
- ASME (2)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 (2)
- Built in accordance to NFPA 96, NFPA 70 / NEC, and the Uniform Pluming Code (2)
- California Title 24 (14)
- Canadian Electrical Code (CEC) (2)
- Complies with IMC 507.1.1 (1)
- IECC (International Energy Conservation Code) (14)
- IMC 507.2.1.1 (1)
- International Building Code (IBC) (1)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)