Number of Results: 155
Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface. 180 to 30,000 cfm Up to 5.0 in. wg.
Model SQ is a direct drive square inline mixed flow fan designed for intake, exhaust, return or make-up air applications when efficiency, sound and cost are a major focus. Units have multiple mounting options for indoor and outdoor locations, Vari-Green ® EC motors and a variety of accessories that
DS-3 is a powerful, lightweight and budget-friendly overhead fan engineered to meet the needs of commercial and industrial spaces. With 50% less ceiling clearance needed versus the competition, DS-3 will boost air comfort with less noise. Learn More about how the DS-3 overhead fan delivers greater a
The QEI is a mixed flow fan for commercial, institutional, and industrial applications handling everything from clean air to high temperature exhaust. Model offers multiple construction levels to match the application providing best performance at the most economical solution. Features performance
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope. 8 to 42 in. heights 8 in. flashing flange
Greenheck industrial process fans are engineered and built for reliable operation in severe environments where high temperatures and static pressures, and material handling requirements are encountered. Model IP uses three different wheel designs and four construction levels to meet specific industr
Model XG-AFL-TSI is an extruded aluminum architectural linear slot diffuser tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
The USF has many construction configurations to choose from. Galvanized Construction: This is going to be the most economical fan available for its performance range. Constructed of heavy gauge galvanized steel, these fans are available in direct or belt drive arrangements. Coated Steel Constructio
Model XG-AFL-TSBI is an extruded aluminum architectural linear slot diffuser bolt slot tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Model XG-AFL-TSB is an extruded aluminum architectural linear slot diffuser bolt slot tee system, available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Model XG-AFL-TS is an extruded aluminum architectural linear slot diffuser tee system, available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
This is a belt drive, roof-mounted axial fan specifically for filtered supply applications. The RBF features fabricated steel propellers and a fabra hood-style housing constructed of steel or aluminum. 1,700 to 79,600 cfm Up to 1.5 in. wg.
Model CUE is a direct drive fan designed for roof or wall mounting, where the exhaust air is directed away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air. 60 to 14,700 cfm Up to 3.0 in. wg.
The TDI direct drive series of axials maximize efficiencies utilizing cast aluminum, airfoil propellers. Main features include compact size and minimal maintenance. TDI fans can use variable frequency drives (VFD) to accommodate modulating performance requirements. Typical applications range from c
VAB belt drive models offer flexibility to adjust pulleys and easy access to the motor with low vibration level for smooth operation. System balancing is made through sheave changes or manually adjustable blade pitch. 2,000 to 145,000 cfm Up to 7.5 in. wg
DM-3 overhead fans are designed to efficiently circulate air with flair. With its unique curved blade design and high volume air movement, the DM-3 makes a statement that you can see and feel in any space. Key Features: Fan Diameter 5 feet Airflow Range and Cooling Effect: Up to 7,113 cfm Up to 7 o
DC-5 overhead fans feature a stylish and versatile design, available in a range of sizes and color options. With its easy installation and reliable, energy- efficient operation, the DC-5 creates an impact in any environment. Learn More about how the DC-5 overhead fan delivers greater air movement, g
Overhead HVLS fans with patented Northern Light® technology combine engineered air movement with the air cleaning benefit of UV-C lighting, making it the right selection for inactivating airborne pathogens. Learn More about how overhead HVLS fans with Northern Light technology can deliver healthier,
DS-6 is the industry's best performing fan, delivering a combination of airflow, efficiency and quiet operation that boosts comfort in the largest spaces. Ideal for facilities with medium to high ceilings such as warehouses and manufacturing facilities. Learn More about how the DS-6 overhead fan del
Model GFSD-211 is an out of wall combination fire smoke damper with 3V blades. Its design allows for easy access through the grille to the damper, closure device, and the actuator. This model can install vertically or horizontally and is rated for airflow and leakage in either direction. UL 555 1½
Model OFSD-311 is an out-of-wall combination fire smoke damper with airfoil blades. It is approved for use in walls, partitions, and floors with fire-resistance ratings less than three hours. This damper allows for easy access through the grille to the damper, closure device, and actuator. Pressure
Model OFSD-212 is approved for use in walls, partitions, and floors with fire-resistance ratings less than three hours. This damper allows for easy access through the grille to the damper, closure device, and actuator. Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Temperature: Up to 350°F
Model OFSD-211 is approved for use in walls, partitions, and floors with fire-resistance ratings less than three hours. This combination fire smoke damper allows for easy access through the grille to the damper, closure device, and actuator. Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Tempera
The SEFSD-211 is a severe environment 316SS combination fire smoke damper with 3V blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. 316 stainless steel construction Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Temperature: Up
The SSFSD-211 is a 304 stainless steel combination fire smoke damper with 3V blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. 304 stainless steel construction Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Temperature: Up to 35
The SSFSDR-511 has round blades. This model installs in walls, floors, and partitions and is rated for airflow and leakage in either direction. 304 stainless steel construction Pressure: Up to 4 in. wg Velocity: Up to 4000 fpm Temperature: 350°F
Model FJC-300 is a belt-driven, arrangement 10 unit available in either coated steel and bolted or welded construction, or a galvanized finish and bolted construction. The unit has a compact footprint with motor and drives located under a common weather hood. A corrosion resistant coating allows fo
The FSD-312 is a combination fire smoke damper with airfoil blades. It is rated for airflow and leakage in either direction and installs in walls, floors, or partitions. Pressure: Up to 8 in. wg Velocity: Up to 4000 fpm Temperature: Up to 350°F 10-Day Fixed Lead Times on Select Configurations. Watc
Model FSD-212 is a combination fire smoke damper with 3V blades. It installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Temperature: Up to 350°F 10-Day Fixed Lead Times on Select Configurations. Watch N
The FSD-311V is a vertical blade combination fire smoke damper with airfoil style blades. This model installs in walls or partitions and is rated for airflow and leakage in either direction. Pressure: Up to 4 in. wg Velocity: Up to 4,000 fpm Temperature: Up to 250°F 10-Day Fixed Lead Times on Selec
The FSD-311 is a combination fire smoke damper with airfoil blades. This model installs in walls, floors, or partitions and has a rating for airflow and leakage in either direction. Pressure: Up to 8 in. wg Velocity: Up to 4000 fpm Temperature: Up to 350°F 10-Day Fixed Lead Times on Select Configur
The FSD-211 is a combination fire smoke damper with 3V-style blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. Pressure: Up to 6 in. wg Velocity: Up to 2,000 fpm Temperature: Up to 350°F 10-Day Fixed Lead Times on Select Configurat
The FSD-311M is a modulating combination fire smoke damper with airfoil style blades. It is rated for airflow and leakage in either direction and installs in walls, floors, or partitions. Pressure: Up to 4 in. wg Velocity: Up to 2,000 fpm Temperature: Up to 250°F 10-Day Fixed Lead Times on Select C
The FSD-213 is a combination fire smoke damper with 3V blades. This model installs in walls, floors, or partitions and has a rating for airflow and leakage in either direction. Pressure: Up to 6 in. wg Velocity: Up to 2000 fpm Temperature: Up to 350°F 10-Day Fixed Lead Times on Select Configuration
The FSD-211M is a modulating combination fire smoke damper with 3V blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. Pressure: Up to 4 in. wg Velocity: Up to 2000 fpm Temperature: Up to 250°F 10-Day Fixed Lead Times on Select Confi
The FSDR-511 is a round combination fire smoke damper with round style blades. This model installs in walls, floors, or partitions and is rated for airflow and leakage in either direction. Pressure: Up to 4 in. wg Velocity: Up to 4000 fpm Temperature: Up to 350°F
The IDHE-O is a duct heater that is UL listed for outdoor applications. This duct heater can be mounted in multiple positions like the IDHE. Six mounting positions with vertical up and down flow Designed for zero clearance Recessed control box Single or three phase Power fusing required NEMA 4 enclo
Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface. 375 to 14,700 cfm Up to 5 in. wg.
Model CUE-WALL is a direct drive fan designed for roof or wall mounting, where the exhaust air is direct away from the mounting surface. Constructed of a single piece, continuously welded housing, this fan is used for exhausting contaminated or grease laden air. 65 to 6,400 cfm Up to 3 in. wg.
A straight-sided, vented roof curb for use on flat roofs in kitchen applications. 20, 24, 26, or 30 in. height, varies by size 2 or 5 in. flashing flange
Model SBS is a belt drive propeller fan, specifically designed for wall-mounted applications, supplying clean air. These units feature fabricated steel propellers. 300 to 86,850 cfm Up to 1.0 in. wg.
A straight-sided roof curb for use on ridged or double-pitched roofs in high wind and seismic applications. 8 to 24 in. heights 2 or 5 in. flashing flange
The SBE is a belt-driven propeller fan for wall mount applications, exhausting high volumes of clean air at low static pressures. Units feature fabricated steel propellers. 300 to 86,850 cfm Up to 1.0 in. wg.
A straight-sided roof curb for use on pitched roofs in high wind or seismic applications. 8 to 24 in. heights 2 or 5 in. flashing flange
The SBCS is a belt drive propeller fan, designed for wall-mounted applications supplying clean air. Units feature fabricated cast aluminum airfoil blades and hubs. 12,750 to 87,000 cfm Up to 1.0 in. wg.
A straight-sided roof curb intended for supporting heavy load equipment on flat roofs. 12 to 24 in. heights 5 in. flashing flange
Model SBCE is a belt drive propeller fan, specifically for wall-mounted applications, exhausting high volumes of clean air at low static pressures. Units feature cast aluminum airfoil blades and hubs. 12,750 to 87,000 cfm Up to 1.0 in. wg.
A straight-sided roof curb for supporting heavy load equipment on flat roofs in severe duty, high wind, and seismic applications. 12 to 24 in. heights 5 in. double flashing flange
A straight-sided roof curb for use on flat roofs in high wind and seismic applications. 8 to 42 in. heights 2 or 5 in. flashing flange
The SAF is a belt drive, filtered supply fan, designed to provide non-tempered, filtered make-up air in commercial and industrial applications. These units feature a forward-curved wheel and galvanized steel housing. 800 to 14,300 cfm Up to 3.5 in. wg.