IP
Greenheck industrial process fans are engineered and built for reliable operation in severe environments where high temperatures and static pressures, and material handling requirements are encountered. Model IP uses three different wheel designs and four construction levels to meet specific industrial requirements.
Wheel Types:
Wheel Types:
- Air handling - clean and light material-laden air
- Open radial - abrasive dust like grinding and buffing wheel exhaust, fume exhaust, and to convey granular materials, sawdust or wood chips
- Back plated/wool - long, fibrous and stringy material such as wood shavings, yarn or paper trimmings
- 200 to 143,000 cfm
- Up to 32 in. wg
- Spark A and B resistant construction available
Certifications:
Cuenta con la certificación de AMCA por su rendimiento del aire y FEI (Índice de Energía del Ventilador)
- Catálogos
- Manuales de Instrucciones
- Especificación
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
IP
-
- Información de aplicación
- Videos
- Otra información del producto
- Garantía
- Perfiles de proyecto