Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Condenser Fan, Ziehl-Abegg, ART#172993, 208V, Product # 481338

    Condenser Fan, Ziehl-Abegg, ART#172993, 208V, Product # 481338

    PRODUCT ALERT : Extended Lead Time
    This product has an extended lead time. For more information, please contact the Aftermarket Support Team: 1-800-355-5354 or shop@greenheck.com.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $3,205.56
    In stock 
    9 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    31 in
    Width
    31 in
    Height
    13 in
    Weight
    57 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories