DETAILS
    Close

    Motor, D0810B4251, 64|71.3 Watts, 1 Phase, Product # 311389

    Motor, D0810B4251, 64|71.3 Watts, 1 Phase, Product # 311389

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $337.94
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    71.3 W 1350 230 60 1 0.74
    64 W 1400 220 50 1 0.77
    71.3 W 1350 240 60 1 0.74
    64 W 1400 230 50 1 0.77
    64 W 1400 240 50 1 0.77
    71.3 W 1350 220 60 1 0.74
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories