DETAILS
    Close

    Motor, K055UNC1232013H, 0.75 HP, 1 Phase, Product # 329309

    Motor, K055UNC1232013H, 0.75 HP, 1 Phase, Product # 329309

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $825.50
    5 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Weight
    0 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 230 60 1 3.3
    0.75 HP 1500 220 50 1 3.2
    0.75 HP 1800 240 60 1 3.3
    0.75 HP 1500 240 50 1 2.9
    0.75 HP 1500 230 50 1 2.9
    0.75 HP 1800 220 60 1 3.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories