DETAILS
    Close

    Motor, 145TTGN6526, 1|1.5 HP, 3 Phase, Product # 311395

    Motor, 145TTGN6526, 1|1.5 HP, 3 Phase, Product # 311395

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment
    $4,244.63
    In stock 
    2 on Hand
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Returnable within 60 days of shipment

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    22 in
    Shaft Diameter
    0.875 in
    Width
    17 in
    Height
    15 in
    Weight
    65 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    Yes
    Frame Size
    145T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 460 60 3 2.3
    1 HP 1500 380 50 3 2.1
    1 HP 1500 190 50 3 4.2
    1.5 HP 1800 230 60 3 4.6
    1.5 HP 1800 208 60 3 4.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories