Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Solenoid Valve, 1 Inch, 24Vac, Asco, Product # 483443

    Solenoid Valve, 1 Inch, 24Vac, Asco, Product # 483443

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $816.85
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    3.75 in
    Width
    3 1/4 in
    Height
    5 1/5 in
    Weight
    4 lbs
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories