Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Regulator, Maxitrol, 325-5L, 3/4IN, 7-11, 2PSI, Product # 485400

    Regulator, Maxitrol, 325-5L, 3/4IN, 7-11, 2PSI, Product # 485400

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $484.49
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    5.33 in
    Width
    5 9/10 in
    Height
    5.33 in
    Weight
    2 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories