Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Wall Collar, For 20 In Sidewall Prop Fan, Product # C-20

    Wall Collar, For 20 In Sidewall Prop Fan, Product # C-20

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $762.84
    5 Days
    Lead Time 
    Free shipping

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    For Use With
    Model SBE-1H20
    Shipping Type
    Parcel
    Package Depth
    33 in
    Package Height
    13 in
    Package Weight
    45 lbs
    Package Width
    33 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories