Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.

  DETAILS
    Close

    Fast Acting Fuse, 25A, 600V, Class CC, Product # 1017127

    Fast Acting Fuse, 25A, 600V, Class CC, Product # 1017127

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $59.12
    In stock 
    32 on Hand
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    Specifications
    Length
    1.5 in
    Width
    0.41 in
    Height
    0.41 in
    Weight
    0.3 lbs
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories