- AMCA 500-L Water Penetration and Air Performance (5)
- AMCA Air Performance (28)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (5)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0101) (5)
- California State Fire Marshal (Listing # 3225-0981:0103 and 3230-0981:0104) (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3225-0981:0111) (2)
- California State Fire Marshal (Listing # 3225-0981:0113) (1)
- California State Fire Marshal (Listing # 3230-0981: 0104) (23)
- California State Fire Marshal (Listing # 3230-0981: 0113) (4)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
- California State Fire Marshal (Listing #3226-0981:0500) (1)
- California State Fire Marshall (Listing # 3225-0981:0102) (19)
- California State Fire Marshall (Listing # 3225-0981:0103) (15)
- California State Fire Marshall (Listing # 3225-0981:0112) (3)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with UL 507 Standard for Electric Fans (1)
- ETL (C#5005978) (3)
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
- UL 555 (Listing # R13317) (26)
- UL 555 and UL 555S (Listing #R13317) (16)
- UL 555C (Listing # R13446) (9)
- UL 555S (Listing # R13317) (18)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL Fire Resistance Directory Approved Ceiling Design Number: L501, L502, L503, L506, L507, L508, L512, L513, L514, L515, L516, L517, L519, L522, L523, L533, L537, and L545 (1)
- UL Fire Resistance Directory Approved Ceiling Design Number:L528, L546, L558, L562, L574, L576, L581, L583, L585, L592, M501, M503, M508, P533, P538, P545, P547, P548, P554, and P580 (2)
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
- International Building Code (IBC) (66)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (18)
- National Fire Protection Association (NFPA 80, 90A, and 101) (23)
- National Fire Protection Association (NFPA 90A and 101) (8)
- National Fire Protection Association (NFPA 90A, 92, 101 and 105) (16)
- National Fire Protection Association (NFPA 92 and 105) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)