IDHE-O
The IDHE-O has the same features as the IDHE and UL listed for outdoor applications. The IDHE-O has the following features:
- NEMA 4 housing
- 50/60 Hz compatibility
- Mounting: Six different positions including vertical down
- Maximum size: 120 in. W x 58 in. H (3048 mm x 1473 mm)
- Capacity: Up to 30 kW per square foot
- Heater Controls: Staged, SCR, or Vernier SCR
- Thermostat: room or duct
- Voltages: 120/1 - 480/3
- Power fusing required
Certifications:
Certificación UL 1996
- Sistemas y Accesorios
- Presentaciones
- Catálogos
-
Manuales de Instrucciones
- Duct Heaters Series: IDHB, IDHE, and IDHE-O (#478052 IOM) Supplements
- IDHE-O Supplement (#484166 IOM)
- Strato OS214-EH Wiring
- Strato Thermostat OS214-EH Technical User Guide
- T725 Thermostat Installation Instructions (Pro1)
- T725 Thermostat Operation Instructions (Pro1)
- T855 Thermostat Installation Instructions (Pro1)
- T855 Thermostat Operation instructions (Pro1)
- Viconics VT7225 Instruction Manual
- Viconics VT7225 User Guide
- Especificación
-
Dibujos
-
STATIC MODEL DOWNLOAD3D CAD2D CAD
IDHE-O
-
- Videos
- Podcasts
- Otra información del producto
- Garantía