XG-PHPS-J Series
A high-capacity diffuser with fixed aerodynamic control vanes that provide a full range of airflow. The XG-PHPS-J is an excellent choice for variable volume systems. Its pattern controllers are integral with the diffuser and can be fixed in a one-way or two-way air pattern.
OVERVIEW
XG-PHPSI-J
Model XG-PHPSI-J is an insulated high-capacity "J Series" fixed blade plenum slot diffuser.
XG-PHPS-J
Model XG-PHPS-J is a high-capacity "J Series" fixed blade plenum slot diffuser with no insulation.