Plenum Diffusers with High Capacity Fixed Patterns
High induction slot diffusers designed to maximize air entrainment and provide excellent mixing in the space.
Plenum diffusers with high-capacity fixed patterns are high-induction slot diffusers designed to maximize air entrainment and provide excellent mixing in the space. These diffusers minimize pressure drops and noise.