Plenum Slot Diffuser
Designed to provide a tight air discharge pattern in variable flow conditions.
A line of high-performance plenum slot diffusers that provide a tight air discharge pattern in variable flow applications, making each an excellent choice for VAV systems. Plenums are fabricated to ensure straightness, rigidity and maximum performance. The plenum heights are engineered to minimize pressure drop and sound levels while maximizing room air induction and comfort.