Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-PHPS-J Series

A high-capacity diffuser with fixed aerodynamic control vanes that provide a full range of airflow. The XG-PHPS-J is an excellent choice for variable volume systems. Its pattern controllers are integral with the diffuser and can be fixed in a one-way or two-way air pattern.

OVERVIEW

XG-PHPSI-J

Model XG-PHPSI-J is an insulated high-capacity "J Series" fixed blade plenum slot diffuser.
Purchase Options:
}

XG-PHPS-J

Model XG-PHPS-J is a high-capacity "J Series" fixed blade plenum slot diffuser with no insulation.
Purchase Options:
}