Number of Results: 61
The KFD-350 is used in kitchen ventilation system with a fire resistance rating of 3 hours or more. Static rated fire dampers used in HVAC systems automatically shut down in the event of a fire emergency.
The RBS is a belt drive axial fan, ideal for roof-mounted supply applications. Units feature fabricated steel propellers and a fabra hood-style aluminum or steel housing. 500 to 86,500 cfm Up to 1.5 in. wg.
The RBE belt-driven axial fan is ideal for roof-mounted applications exhausting relatively clean air. These units feature fabricated steel propellers and a fabra hood-style housing. 1,340 to 82,283 cfm Up to 1.5 in. wg.
An RBCE belt drive, roof mounted axial fan is for applications exhausting relatively clean air. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings. 830 to 78,000 cfm Up to 1. 0 in. wg.
The RE2 has fabricated steel propellers with a fabra hood-style aluminum or steel housing. The unit is a direct drive, roof mount axial fan for applications exhausting relatively clean air. 1,200 to 41,470 cfm Up to 2.0 in. wg.
Model RCS3 is a direct drive, axial fan designed for roof mount, supply applications. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings. 600 to 46,870 cfm Up to 1.25 in. wg.
Model RCE3 is a direct drive, roof mount axial fan designed for applications exhausting relatively clean air. Fan propellers are cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings. 580 to 42,290 cfm Up to 1.5 in. wg.
Model RSF is a belt drive, roof-mounted supply fan. It provides unrestricted airflow and maximum weather protection. Each unit features a forward-curved wheel and heavy gauge galvanized steel housing. 600 to 16,300 cfm Up to 2.0 in. wg.
Model RS2 is a direct drive, axial fan designed for roof-mount, supply applications. Fan propellers are fabricated steel with fabra hood-style aluminum or steel housings. 1,700 to 44,220 cfm Up to 1.5 in. wg.
A belt drive, roof-mounted axial fan; the RBCF is for filtered supply applications. Fans feature cast aluminum airfoil blade propellers and a fabra hood-style housing constructed of steel or aluminum. 920 to 57,460 cfm Up to 1.0 in. wg.
The RBCS is a belt drive, axial fan for roof-mount supply applications. Fan propellers are constructed of cast aluminum airfoil blades, with fabra hood-style aluminum or steel housings. 1,025 to 79,700 cfm Up to 1. 0 in. wg.